Acces. Metal Cable Seal Normal Pg 29
Article No.: 09 00 000 5117
![Acces. Metal Cable Seal Normal Pg 29](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5113_RGB01/09_00_000_5113_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Acces. Metal Cable Seal Normal Pg 29
Article No.: 09 00 000 5117
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Description of the accessory | With simple seal |
Category | Accessories |
Size | Pg 21 |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Wrench size | 37 |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27140807 Additional components cable gland |
---|---|
Net weight | 33 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001909 |
ETIM | EC003608 |
Previous
Next