Acces. Blanking Piece PG 21 with o-ring
Article No.: 09 00 000 5073
![Acces. Blanking Piece PG 21 with o-ring](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_507X_20220822_155213561/09_00_000_507X_20220822_155213561_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Acces. Blanking Piece PG 21 with o-ring
Article No.: 09 00 000 5073
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Dummy plugs |
---|---|
Description of the accessory | With O-ring |
Category | Accessories |
Size | Pg 21 |
---|---|
Wrench size | 30 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Material (accessories) | Metal |
eCl@ss | 27140805 Blind plug (explosion-proof, electrical) |
---|---|
Net weight | 2 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140001589 |
ETIM | EC000032 |
Previous
Next