Acces. Blanking Piece M40 x 1,5
Article No.: 19 00 000 5173
![Acces. Blanking Piece M40 x 1,5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_517X_20220822_205158755/19_00_000_517X_20220822_205158755_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Acces. Blanking Piece M40 x 1,5](/assets/images/3d-gallery-thumbnail.png)
![Acces. Blanking Piece M40 x 1,5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_517X_20220822_205158755/19_00_000_517X_20220822_205158755_S.jpg)
Acces. Blanking Piece M40 x 1,5
Article No.: 19 00 000 5173
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Dummy plugs |
---|---|
Category | Accessories |
Size | M40 |
---|
Colour (accessories) | Black |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
eCl@ss | 27140805 Blind plug (explosion-proof, electrical) |
---|---|
Net weight | 2 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140123885 |
ETIM | EC000032 |
Previous
Next