ACCES. BLANKING PIECE M25x1.5

Article No.: 19 00 000 5071


Dummy plugs

ACCES. BLANKING PIECE M25x1.5

Article No.: 19 00 000 5071

to see prices and availability.
0

Properties Overview

Dummy plugs With O-ring M25 Wrench size: 28 Metal

Product Details


Type of accessory Dummy plugs
Description of the accessory With O-ring
Category Accessories
Size M25
Width across corners 32.3 mm
Wrench size 28
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Material (accessories) Metal
eCl@ss 27140805 Blind plug (explosion-proof, electrical)
Net weight 13 g
Packaging size 10
Country of origin Germany
European customs tariff number 74122000
GTIN 5713140123670
ETIM EC000032
Previous
Next