InduCom 15p S40°-entry hexscrew 4-40

Article No.: 61 03 001 2014


Shell housing

InduCom 15p S40°-entry hexscrew 4-40

Article No.: 61 03 001 2014

to see prices and availability.

Properties Overview

Shell housing With internal earth Size: D-Sub 2 Hexagonal screw with captive washer Thread 4-40 UNC 40° side entry 1x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing With internal earth
Size D-Sub 2
Version 40° side entry
Number of cable entries 1
Cable entry 1x
Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type Hexagonal screw with captive washer Thread 4-40 UNC
ground connection With internal grounding block
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm ground connection
‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 34.7 mm
Width 39.3 mm
Height 14.8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 4 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140157910
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next