InduCom 9p 1T-entry hexscrew M3

Article No.: 61 03 001 1010


Shell housing

InduCom 9p 1T-entry hexscrew M3

Article No.: 61 03 001 1010

to see prices and availability.

Properties Overview

Shell housing With internal earth Size: D-Sub 1 Hexagonal screw with captive washer Thread M3 Top entry 1x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing With internal earth
Size D-Sub 1
Version Top entry
Number of cable entries 1
Cable entry 1x
Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type Hexagonal screw with captive washer Thread M3
ground connection With internal grounding block
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm ground connection
‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 36.9 mm
Width 31 mm
Height 14.8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 1
Net weight 3 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140157750
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next