HARAX M12-L shielded female 4-pole D-cod

Article No.: 21 03 282 2405


Cable connector

HARAX M12-L shielded female 4-pole D-cod

Article No.: 21 03 282 2405

to see prices and availability.

0
0

Properties Overview

Cable connector Straight Female D-coding HARAX® connection technology Polyamide (PA) Contacts: 4 Brass Au over Ni Mating side Conductor cross-section: 0.34 ... 0.75 mm² Rated current: ‌4 A Zinc die-cast Screw locking Degree of protection: IP65 / IP67 mated condition

Product Details


Category Connectors
Series Circular connectors M12
Identification M12-L
Element Cable connector
Specification Straight
Termination method HARAX® connection technology
Gender Female
Shielding Shielded
Number of contacts 4
Coding D-coding
Locking type Screw locking
Details For Fast Ethernet applications only
Conductor cross-section 0.34 ... 0.75 mm²
Conductor cross-section [AWG] AWG 22 ... AWG 18
Wire outer diameter ≤ 2 mm
Rated current ‌ 4 A
Rated voltage 50 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Overvoltage category III
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque 0.6 Nm
Wrench size (knurled screw / knurled nut) 17
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Cable diameter 4.5 ... 8.8 mm
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
PROFINET Yes
Packaging size 1
Net weight 55 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140137493
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next