preLink M12 plug D-coded 4-pole Cat.5

Article No.: 20 82 005 0001


Cable connector

preLink M12 plug D-coded 4-pole Cat.5

Article No.: 20 82 005 0001

to see prices and availability.

0
0

Properties Overview

Cable connector Straight Male D-coding preLinkĀ® IDC insulation displacement termination Contacts: 4 Conductor cross-section: 0.1 ... 0.12 mmĀ² 0.22 ... 0.32 mmĀ² Screw mounted housing Zinc die-cast Screw locking Degree of protection: IP65, IP67

Product Details


Category Connectors
Series preLinkĀ®
Circular connectors M12
Element Cable connector
Specification Straight
Type of hood/housing Screw mounted housing
Termination method preLinkĀ® IDC insulation displacement termination
Gender Male
Shielding Shielded
Number of contacts 4
Coding D-coding
Locking type Screw locking
Details Please order termination block separately
Details For Fast Ethernet applications only
Conductor cross-section 0.1 ... 0.12 mmĀ²
0.22 ... 0.32 mmĀ²
Conductor cross-section [AWG] AWG 27 ... AWG 26
AWG 24 ... AWG 22
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
Limiting temperature -40 ... +85 Ā°C
Mating cycles ā‰„ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9.5 mm
Vibration resistance 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B
Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications EN 45545-2
UL / CSA UL 1863 DUXR2.E470046
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 52 g
Country of origin Latvia
European customs tariff number 85366990
GTIN 5713140135581
ETIM EC002635
eCl@ss 27440116 Circular connector (for field assembly)
Previous
Next