1x preLink 4x2xAWG26/7 Cat.6A 2,0m

Article No.: 20 82 600 1020


Cable assemblies

1x preLink 4x2xAWG26/7 Cat.6A 2,0m

Article No.: 20 82 600 1020

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 2 m

Product Details


Category System cabling
Series preLink®
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 preLink®
Type of cable Copper cable (round)
Cable length 2 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 86 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140242494
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next