Han High Temp 24B-HSM-DL-2xM32
Article No.: 19 62 824 0292
Image is for illustration purposes only. Please refer to product description.
Han High Temp 24B-HSM-DL-2xM32
Article No.: 19 62 824 0292
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® High Temp |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 24 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Double locking lever |
Previous
Next