Han 6EMC/B-HSE-M32 (HT)
Article No.: 19 62 806 0547
Image is for illustration purposes only. Please refer to product description.
Han 6EMC/B-HSE-M32 (HT)
Article No.: 19 62 806 0547
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® EMC/B |
HanĀ® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Size | 6 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Previous
Next