D-SUB M 5W5 MA TH

Article No.: 09 69 310 0055


Connector

D-SUB M 5W5 MA TH

Article No.: 09 69 310 0055

to see prices and availability.

Properties Overview

Connector Male Size: D-Sub 3 Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated Green Contacts: 5

Product Details


Category Connectors
Series D-Sub
Identification Mixed
Element Connector
Gender Male
Size D-Sub 3
Number of contacts 5
Number of signal contacts 0
Number of special contacts 5
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order special contacts separately.
Insulation resistance > 5 x 109 Ω
Limiting temperature -55 ... +125 °C
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (Polyester)
Shell: steel, tin plated
Colour (insert) Green
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 50
Net weight 7.42 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140100732
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next