D Sub top entry metal hood 37 pole with

Article No.: 09 67 037 0344


Shell housing

D Sub top entry metal hood 37 pole with

Article No.: 09 67 037 0344

to see prices and availability.

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 4 With short locking screws Thread 4-40 UNC Top entry 1x Material (hood/housing): Metal

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 4
Version Top entry
Number of cable entries 1
Cable entry 1x
Cable fixing Cable clamp
Tension relief ≤ 9 mm
Locking type With short locking screws Thread 4-40 UNC
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -35 ... +100 °C
Cable diameter 3 ... 15 mm
Material (hood/housing) Metal
Length 48 mm
Width 70.2 mm
Height 18.5 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 10
Net weight 121 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140092402
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next