D-Sub plastic hood 25-pole IP67

Article No.: 09 67 025 0437


Shell housing

D-Sub plastic hood 25-pole IP67

Article No.: 09 67 025 0437

to see prices and availability.

Properties Overview

Shell housing Size: D-Sub 3 Screw locking Top entry 1x Material (hood/housing): Thermoplastic Metallised Degree of protection: IP67

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub, IP67
Type of hood/housing Shell housing
Size D-Sub 3
Shielding Shielded
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Locking type Screw locking
2 parts No
Separable No
Tightening torque ‌0.4 Nm Fixing screws
‌0.4 Nm Cable clamp screw
Ambient temperature -25 ... +70 °C
Degree of protection acc. to IEC 60529 IP67
Cable diameter 8 ... 10.5 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 52 mm
Width 55.7 mm
Height 19.1 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 28.2 g
Country of origin Czechia
European customs tariff number 85389099
GTIN 5713140091535
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next