DSUB PLAST-HOOD 15P KNS-UNC TOPCE

Article No.: 09 67 015 0424


Shell housing

DSUB PLAST-HOOD 15P KNS-UNC TOPCE

Article No.: 09 67 015 0424

to see prices and availability.

Properties Overview

Shell housing Cover lockable Size: D-Sub 2 Knurled screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Black

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover lockable
Size D-Sub 2
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief Optional
Locking type Knurled screw Thread 4-40 UNC
2 parts No
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm Cable clamp screw
Ambient temperature -55 ... +110 °C
Cable diameter 11.5 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Length 40 mm
Width 34 mm
Height 15 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 10
Net weight 14 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140090347
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next