DSUB METAL-HOOD 15P SIDE ENTRY

Article No.: 09 67 015 0333


Shell housing

DSUB METAL-HOOD 15P SIDE ENTRY

Article No.: 09 67 015 0333

to see prices and availability.

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 2 Knurled screw Thread 4-40 UNC Side entry 1x Material (hood/housing): Metal

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 2
Version Side entry
Cable entry 1x
Cable fixing Cable grommet
Locking type Knurled screw Thread 4-40 UNC
2 parts Yes
Separable Yes
Pack contents incl. grommet set halves
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -40 ... +120 °C
Cable diameter 4 ... 10.2 mm
Material (hood/housing) Metal
Length 41.1 mm
Width 40.5 mm
Height 15.5 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 47 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140090156
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next