SUB D SLIDE LOCKING DEVICE 9p

Article No.: 09 67 000 9914


Slide locking device

SUB D SLIDE LOCKING DEVICE 9p

Article No.: 09 67 000 9914

to see prices and availability.

Properties Overview

Slide locking device Size: D-Sub 1 Corrosion resistant steel

Product Details


Category Accessories
Series D-Sub
Type of accessory Slide locking device
Size D-Sub 1
Material (accessories) Corrosion resistant steel
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 3.65 g
Country of origin Hungary
European customs tariff number 85389099
GTIN 5713140087385
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next