HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC

Article No.: 09 45 195 1520


Connectors

HPP V4 RJ45 GL PLUG Cat6A 8p, METALIC

Article No.: 09 45 195 1520

to see prices and availability.

Properties Overview

Connectors Connector sets Piercing termination Contacts: 8 PushPull Material: Zinc die-cast Degree of protection: IP65

Product Details


Category Connectors
Series HARTING PushPull (V4)
Identification RJ45
Element Connector sets
Termination method Piercing termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Locking type PushPull
Pack contents incl. housing with RJ45 connector, shielding and cable gland
Conductor cross-section 0.08 ... 0.22 mm²
Conductor cross-section [AWG] AWG 28/7 ... AWG 24/7 Stranded
Wire outer diameter ‌1 mm
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP65
Cable diameter 4.9 ... 8.6 mm
Material (hood/housing) Zinc die-cast
Colour (hood/housing) silver
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 2d63e3a4-7abb-4e67-bb13-55bff2df44a0
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-3-106 Variant 4 (V4)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
Packaging size 1
Net weight 92.48 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059498
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next