RJI MF RJ45 plug Cat6A, 8p IDC angled

Article No.: 09 45 151 1571


New
NewConnectors

RJI MF RJ45 plug Cat6A, 8p IDC angled

Article No.: 09 45 151 1571

to see prices and availability.

0
0

Properties Overview

Connectors Connector PROFINET, Multi Feature RJ45, 90° angled IDC termination Rated current: ‌1.76 A Contacts: 8 Copper alloy Au over Ni Mating side, Sn over Ni Termination side Material: Zinc die-cast Nickel plated Degree of protection: IP20

Product Details


Category Connectors
Series of hoods/housings HARTING RJ Industrial®
Element Connector
Specification PROFINET
Multi Feature RJ45
90° angled
Features Suitable for all PoE versions
Termination method IDC termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Conductor cross-section 0.12 ... 0.32 mm² Stranded
0.12 ... 0.32 mm² Solid
Conductor cross-section [AWG] AWG 26/7 ... AWG 22/7 Stranded
AWG 26/1 ... AWG 22/1 Solid
Wire outer diameter 0.8 ... ‌1.6 mm
Rated current ‌ 1.76 A
Rated voltage ‌ 50 V AC
‌ 60 V DC
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance > 5 x 109 Ω
Contact resistance ≤ 20 mΩ
Contact resistance, shielding ≤ 100 mΩ
Limiting temperature -40 ... +85 °C
Relative humidity 95 % Non-condensing (operation)
Insertion force ≤ 25 N
Withdrawal force ≤ 25 N
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP20
Cable diameter 4.5 ... 9 mm
Test voltage U<sub>DC</sub> 1 kV (contact-contact)
1.5 kV (contact-ground)
Vibration resistance 10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (insert) Polycarbonate (PC)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Sn over Ni Termination side
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Colour (hood/housing) silver
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60603-7 Mating face
ISO/IEC 11801
EN 50173-1
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 34.37 g
Country of origin Latvia
European customs tariff number 85366990
GTIN 5713140224346
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next