Han F+B Hybrid female
Article No.: 09 15 512 3102
Image is for illustration purposes only. Please refer to product description.
Han F+B Hybrid female
Article No.: 09 15 512 3102
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® F+B |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 12 |
Number of data contacts | 4 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
4x Han EĀ® | |
4x Han DĀ® | |
4x M12 for data element | |
incl. Ethernet element |
Previous
Next