Han F+B 4/4-M
Article No.: 09 15 508 3001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® F+B |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
4x Han EĀ® | |
4x Han DĀ® | |
Details | The connector series HanĀ® F+B equipped with all contacts may be used for voltages up to 400 V, pollution degree 3. A modified contact loading arrangement only with 4 + PE Han EĀ® power contacts permits use up to 500 V also in the same pollution degree. |
Previous
Next