DIN-Power junction element

Article No.: 09 06 000 9968


Junction element O

DIN-Power junction element

Article No.: 09 06 000 9968

to see prices and availability.

Properties Overview

Junction element O for type F Metal RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Junction element O
Description of the accessory for type F
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Metal
Colour (accessories) RAL 7032 (pebble grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 50
Net weight 0.16 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010239
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next