Product category:
Metric circular connectors

Filter

Products 24

Size 15 6-pol st/- m/- PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 10m

Article No.: 21 34 280 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m

Article No.: 21 34 282 9642 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 10m

Article No.: 21 34 290 0642 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m

Article No.: 21 34 280 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 10m

Article No.: 21 34 280 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m

Article No.: 21 34 290 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m

Article No.: 21 34 290 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m

Article No.: 21 34 290 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 10m

Article No.: 21 34 282 9641 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m

Article No.: 21 34 280 0642 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- f/- PUR 1,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 10m

Article No.: 21 34 290 0641 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m

Article No.: 21 34 290 0641 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m

Article No.: 21 34 282 9641 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m

Article No.: 21 34 282 9641 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m

Article No.: 21 34 282 9642 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m

Article No.: 21 34 282 9642 010

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m

Article No.: 21 34 280 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m

Article No.: 21 34 280 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m

Article No.: 21 34 282 9641 015

Pre-assembled on both sidesCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m

Article No.: 21 34 290 0642 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
New
Cable assemblies

Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m

Article No.: 21 34 290 0641 015

Pre-assembled on one sideCopper cable (round)Cable length: 1.5 m

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m

Article No.: 21 34 280 0641 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
New
Cable assemblies

Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m

Article No.: 21 34 280 0642 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Size 15 6-pol st/st m/f PUR 2,5mm² 10m
New
Cable assemblies

Size 15 6-pol st/st m/f PUR 2,5mm² 10m

Article No.: 21 34 282 9642 100

Pre-assembled on both sidesCopper cable (round)Cable length: 10 m

24 (of 24)