mounting hood plate 34HPR
Article No.: 09 40 034 9942
Image is for illustration purposes only. Please refer to product description.
mounting hood plate 34HPR
Article No.: 09 40 034 9942
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR EasyCon |
Type of accessory | Hooking panel |
Description of the accessory | for hoods |
Size | 34 HPR |
---|---|
Details | use with 09 40 134 0601 |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 495 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140193307 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next