har-switch latching 2x 45°
Article No.: 09 45 453 2204
Image is for illustration purposes only. Please refer to product description.
har-switch latching 2x 45°
Article No.: 09 45 453 2204
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This item requires additional contact blocks and a module holder to be functional. Please select these under “Matching Products”.
Product Details
Category | Operator interfaces |
---|---|
Series | har-switch |
Element | Selector switches |
Specification | latching 2x 45° |
Diameter of the mounting hole | 30.5 mm |
---|
Actuation path | 6 mm |
---|---|
Overvoltage category | III (protection by low voltage) |
Tightening torque | ≤2.5 Nm Fixing nut |
Operating temperature | -40 ... +70 °C |
Storage temperature | -50 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Isolation group | I (600 ≤ CTI) |
Thickness of the panel | 1 ... 8 mm |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | EN 60947-5-1 |
---|---|
UL / CSA | |
Packaging size | 10 |
---|---|
Net weight | 28.65 g |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140449596 |
ETIM | EC000222 |
eCl@ss | 27371213 Front element for selector switches |
Previous
Next