har-port headphone connector 3,5mm, 1,0m
Article No.: 09 45 452 1000
Image is for illustration purposes only. Please refer to product description.
har-port headphone connector 3,5mm, 1,0m
Article No.: 09 45 452 1000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | Audio interface 3.5 mm |
Cable length | 1 m |
---|---|
Connection type | Jack to connector |
Fixing | Screwable in cover plates |
Previous
Next