Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Coding | Please order coding pins separately. | Please order coding pins separately. |
Connection type | PCB to cable | PCB to cable |
Number of contacts | 3 | 10 |
Termination method | Screw termination | Screw termination |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
Technical characteristics | ||
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Size | M3 | M3 |
Contact spacing (termination side) | 5.08 mm | 5.08 mm |
Rated voltage | 250 V | 250 V |
Rated impulse voltage | 4 kV | 4 kV |
Rated current | 15 A | 15 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Stripping length | 6 ... 7.5 mm | 6 ... 7.5 mm |
Conductor cross-section [AWG] | AWG 30 ... AWG 12 | AWG 30 ... AWG 12 |
Conductor cross-section | 0.05 ... 2.5 mm² Solid|0.05 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve | 0.05 ... 2.5 mm² Solid|0.05 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve |
Tightening torque | 0.5 ... 0.6 Nm | 0.5 ... 0.6 Nm |
Identification | ||
Category | Connectors | Connectors |
Element | Connector | Connector |
Specification | Vertical | Vertical |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
Colour (insert) | Green | Green |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e | 0d7d3693-d625-47ab-934a-d241bf72c86e |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Sn Mating side | Sn Mating side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 5.54 g | 18.62 g |
GTIN | 5713140209398 | 5713140209466 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 200 | 1 |