har-SAB M8/4/3p PAC 3m PUR w/o LED

Article No.: 09 07 001 0010 400


New
NewDistribution boxes

har-SAB M8/4/3p PAC 3m PUR w/o LED

Article No.: 09 07 001 0010 400

to see prices and availability.

0

Properties Overview

Distribution boxes Pre-assembled master cable Number of contacts: 3 Total number of ports: 4

Product Details


Series Circular connectors M8
Element Distribution boxes
Specification Pre-assembled master cable
Cable length 3 m
Total number of ports 4
Number of contacts 3
Rated current ‌ 6 A
Rated voltage 10 V DC
30 V DC
Limiting temperature -25 ... +85 °C
Degree of protection acc. to IEC 60529 IP67
Number of channels per port 2
Circuit logic PNP
Material (cable) PUR (polyurethane)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 373 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140276611
ETIM EC002585
eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Previous
Next