har-SAB M12/8/4p PC

Article No.: 09 07 000 2120 0


Distribution boxes

har-SAB M12/8/4p PC

Article No.: 09 07 000 2120 0

to see prices and availability.

0

Properties Overview

Distribution boxes Termination shell, With LED green/yellow Number of contacts: 4 Total number of ports: 8

Product Details


Series Circular connectors M12
Element Distribution boxes
Specification Termination shell
With LED green/yellow
Total number of ports 8
Number of contacts 4
Rated current ‌ 9 A
Rated voltage 10 V DC
30 V DC
Limiting temperature -30 ... +85 °C
Degree of protection acc. to IEC 60529 IP67
Number of channels per port 1
Circuit logic PNP
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Country of origin China
European customs tariff number 85371098
GTIN 5713140277151
ETIM EC002585
eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Previous
Next