har-SAB M12/8/4p PAC 10m PVC

Article No.: 09 07 001 2125 0


Distribution boxes

har-SAB M12/8/4p PAC 10m PVC

Article No.: 09 07 001 2125 0

to see prices and availability.

0

Properties Overview

Distribution boxes Pre-assembled master cable, With LED green/yellow Number of contacts: 4 Total number of ports: 8

Product Details


Series Circular connectors M12
Element Distribution boxes
Specification Pre-assembled master cable
With LED green/yellow
Cable length 10 m
Core structure 3x 0.75 mm2 + 8x 0.34 mm2
Total number of ports 8
Number of contacts 4
Rated current ‌ 9 A
Rated voltage 10 V DC
30 V DC
Limiting temperature -30 ... +85 °C
Degree of protection acc. to IEC 60529 IP67
Number of channels per port 1
Circuit logic PNP
Material (cable) PVC
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Country of origin China
European customs tariff number 85444290
GTIN 5713140277236
ETIM EC002585
eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Previous
Next