har-SAB M12/8/4p M23/12p
Article No.: 09 07 002 2120 0
Image is for illustration purposes only. Please refer to product description.
har-SAB M12/8/4p M23/12p
Article No.: 09 07 002 2120 0
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Circular connectors M12 |
---|---|
Element | Distribution boxes |
Specification | Master cable M23, 12 poles |
With LED green/yellow |
Total number of ports | 8 |
---|---|
Number of contacts | 4 |
Rated current | ‌ 9 A |
---|---|
Rated voltage | 10 V DC |
30 V DC | |
Limiting temperature | -30 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Number of channels per port | 2 |
Circuit logic | PNP |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85371098 |
GTIN | 5713140277175 |
ETIM | EC002585 |
eCl@ss | 27440108 Passive Sensor-Actuator-Interface (with cable) |
Previous
Next