USB 2.0 PFT A plug - A HIFF jack 2,0m
Article No.: 09 45 545 1923
Image is for illustration purposes only. Please refer to product description.
USB 2.0 PFT A plug - A HIFF jack 2,0m
Article No.: 09 45 545 1923
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | USB |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | IP20 USB 2.0 |
Type A Connector | |
Connector 2 | HIFF USB 2.0 |
Type A Female | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 2x AWG 26/7 |
2x AWG 24/11 | |
Shielding | Shielded |
Previous
Next