Strain relief for D-Sub IDC 15-pole
Article No.: 09 66 208 0001
Image is for illustration purposes only. Please refer to product description.
Strain relief for D-Sub IDC 15-pole
Article No.: 09 66 208 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Strain relief clamp |
Description of the accessory | for male and female connector |
Size | D-Sub 2 |
---|
Material (accessories) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Packaging size | 100 |
---|---|
Net weight | 1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140081604 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next