SEK 17-28(2)M-S32-AU KONTAKT 1
Article No.: 09 17 028 9622
Image is for illustration purposes only. Please refer to product description.
SEK 17-28(2)M-S32-AU KONTAKT 1
Article No.: 09 17 028 9622
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK |
Element | DIP connector |
Description of the contact | Straight |
Connection type | PCB to cable |
---|---|
Number of contacts | 28 |
Details | for IDC flat cable 1.27 mm (0.050") pitch |
AWG 28/7 |
Previous
Next