RJI/preLink cable PN Cat.5 4p 0.2m
Article No.: 20 82 631 1002
Image is for illustration purposes only. Please refer to product description.
RJI/preLink cable PN Cat.5 4p 0.2m
Article No.: 20 82 631 1002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
preLinkĀ® | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | preLinkĀ® |
Type of cable | Copper cable (round) |
Cable length | 0.2 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
Limiting temperature | -40 ... +70 Ā°C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 23.89 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140268715 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next