RJI Han3A pla.Hyb. PN Cat5+4x1,5 5.0m

Article No.: 09 45 725 1327


Cable assemblies

RJI Han3A pla.Hyb. PN Cat5+4x1,5 5.0m

Article No.: 09 45 725 1327

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 5 m

Product Details


Type of cable
PN Type B Hybrid 4xAWG22/7 + 4x1.5
Show details
Connector 1
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Show details
Connector 2
Han3A RJ45 Hybrid Cat5 plug 4+4p IDC
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Hybrid
Thermoplastic
Connector 2 Han® 3 A Hybrid
Thermoplastic
Type of cable Copper cable (round)
Cable length 5 m
Number of cores 8
Core structure 4x AWG 22/7
4x 6.0 mm²
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -20 ... +70 Â°C
Material (cable) FRNC (LSZH)
Colour (cable) Green
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
PROFINET Yes
Packaging size 1
Net weight 876 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140063099
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next