RJI Han3A M.Hyb. Cat6A+4x1,5 30m
Article No.: 09 45 725 1545
Image is for illustration purposes only. Please refer to product description.
RJI Han3A M.Hyb. Cat6A+4x1,5 30m
Article No.: 09 45 725 1545
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybridcable Cat.6 4x2xAWG26/7,4x1,5 Show details |
---|---|
Connector 1 | Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl. Show details |
Connector 2 | Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl. Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Hybrid |
Metal | |
Connector 2 | Han® 3 A Hybrid |
Metal | |
Type of cable | Copper cable (round) |
Cable length | 30 m |
---|---|
Number of cores | 12 |
Core structure | 4x 2 Twisted Pair |
4x 6.0 mm² |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
Limiting temperature | -10 ... +70 °C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 4,776 g |
Country of origin | Romania |
European customs tariff number | 85447000 |
GTIN | 5713140250024 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next