RJ Industrial Cable Assembly, 60m
Article No.: 09 45 771 0079
Image is for illustration purposes only. Please refer to product description.
RJ Industrial Cable Assembly, 60m
Article No.: 09 45 771 0079
to see prices and availability.
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ A 4xAWG22/1 PVC Show details |
---|---|
Connector 1 | RJ Ind. RJ45 Cat.5, 4pol. overm Show details |
Category | System cabling |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Straight |
Cable length | 60 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/1 |
Previous
Next