Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
Pack contents | Tray | Tray |
Termination method | Wave soldering termination | Wave soldering termination |
Specifications and approvals | ||
Approvals | DNV GL | DNV GL |
PROFINET | Yes | Yes |
Specifications | IEC 61076-3-117 Variant 14 (V14)|IEC 60603-7 Mating face | IEC 61076-3-117 Variant 14 (V14)|IEC 60603-7 Mating face |
Technical characteristics | ||
Data rate | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s| 5 Gbit/s | 10 Mbit/s| 100 Mbit/s| 1 Gbit/s| 2.5 Gbit/s| 5 Gbit/s |
Transmission characteristics | Cat. 6 Class E up to 250 MHz | Cat. 6 Class E up to 250 MHz |
Mating cycles | ≥ 750 | ≥ 750 |
Rated voltage | 50 V | 50 V |
Rated current | 1.75 A | 1.75 A |
Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
Identification | ||
Identification | RJ45 | RJ45 |
Category | Connectors | Connectors |
Features | Intuitive locking mechanism | Intuitive locking mechanism |
Element | Female | Female |
Specification | Angled|With contact spring | Angled|With contact spring |
Series | Han@ PushPull (V14) | Han@ PushPull (V14) |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Au over Ni Mating side|Sn over Ni Termination side | Au over Ni Mating side|Sn over Ni Termination side |
Material flammability class acc. to UL 94 | V-0 | V-0 |
Commercial data | ||
eCl@ss | 27440205 Contact insert for industrial connectors | 27440205 Contact insert for industrial connectors |
Net weight | 5.18 g | 6.5 g |
GTIN | 5713140223974 | 5713140053663 |
ETIM | EC000438 | EC000438 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Japan | Japan |
Packaging size | 1 | 360 |