Motorcbl. Q8/0 M 4G1.5 1.5m
Article No.: 61 88 201 0211 00
Image is for illustration purposes only. Please refer to product description.
Motorcbl. Q8/0 M 4G1.5 1.5m
Article No.: 61 88 201 0211 00
to see prices and availability.
Properties Overview
Product Details
Element | Motor cable |
---|---|
Specification | Pre-assembled on one side |
Connector 1 | Han-Compact® Hood |
Han® Q 4/2 Male | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Core structure | 4x 1.5 mm² |
PE contact | Yes |
Field of application | for motor connection |
Previous
Next