M8-PFT-CRIMP-8P-ACOD-M-0.2
Article No.: 21 02 353 1800
Image is for illustration purposes only. Please refer to product description.
M8-PFT-CRIMP-8P-ACOD-M-0.2
Article No.: 21 02 353 1800
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M8 |
Element | Panel feed through |
Specification | With conductors |
for rear mounting |
Gender | Male |
---|---|
Shielding | Unshielded |
Number of contacts | 8 |
Coding | A-coding |
Locking type | Screw locking |
Conductor cross-section | 0.14 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 |
Rated current | ‌ 1.5 A |
Rated voltage | 30 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ‌0.8 Nm Lock nut |
Limiting temperature | -30 ... +80 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP67 |
Isolation group | I (600 ≤ CTI) |
Conductor length | ‌ 20 cm |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Copper-zinc alloy |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-2-104 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 8.01 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140225060 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
Previous
Next