M8 Assy shielded 4-poles st/st m/m 15,0m

Article No.: 21 34 737 3466 150


Cable assemblies

M8 Assy shielded 4-poles st/st m/m 15,0m

Article No.: 21 34 737 3466 150

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 15 m

Product Details


Type of cable
(4x0,25mm²) PVC LiffYFCY
Show details
Connector 1
M8 A 4pole male straight shld overmolded
Show details
Connector 2
M8 A 4pole male straight shld overmolded
Show details
Category System cabling
Series Circular connectors M8
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M8 A-coding
Male Straight
Connector 2 M8 A-coding
Male Straight
Type of cable Copper cable (round)
Cable length 15 m
Number of cores 4
Core structure 4x 0.25 mm²
Shielding Shielded
Coding A-coding
Limiting temperature -25 ... +80 Â°C
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Net weight 1 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140249066
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next