M17-INS-POW-CRT-7P-6+PE-FE
Article No.: 21 17 526 0000
Image is for illustration purposes only. Please refer to product description.
M17-INS-POW-CRT-7P-6+PE-FE
Article No.: 21 17 526 0000
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M17 |
Identification | Power |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 7 |
Number of power contacts | 6 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Previous
Next