M12 X-cod st/st m/m PUR Green 15m

Article No.: 21 33 050 5805 150


Cable assemblies

M12 X-cod st/st m/m PUR Green 15m

Article No.: 21 33 050 5805 150

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 15 m

Product Details


Type of cable
HARTING IE Cat.6A 4x2xAWG26/7 PUR green
Show details
Connector 1
M12 X 8pole male straight P&G
Show details
Connector 2
M12 X 8pole male straight P&G
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 X-coding
Male Straight
Press&Go
Connector 2 M12 X-coding
Male Straight
Press&Go
Type of cable Copper cable (round)
Cable length 15 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Shielding Shielded
Coding X-coding
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +80 °C moved
-40 ... +80 °C unmoved
Cable diameter 6.7 mm ± 0.3 mm
Material (cable) PUR (polyurethane)
Colour (cable) Green
Packaging size 1
Net weight 750 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140248908
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next