M12-PP-CC-IDC-4P-DCOD-M-STR-SHLD
Article No.: 21 03 382 1401
Image is for illustration purposes only. Please refer to product description.
M12-PP-CC-IDC-4P-DCOD-M-STR-SHLD
Article No.: 21 03 382 1401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | Cable connector |
Specification | Straight |
Termination method | HARAX® connection technology |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 4 |
Coding | D-coding |
Locking type | Outer PushPull |
Details | For Fast Ethernet applications only |
Conductor cross-section | 0.34 mm² |
---|---|
Conductor cross-section [AWG] | AWG 22 |
Wire outer diameter | ≤ 1.6 mm |
Rated current | ‌ 4 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Overvoltage category | III |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 5.7 ... 8.8 mm |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 61076-2-101 |
---|---|
IEC 61076-2-010 | |
UL / CSA | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 54.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140226807 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
Previous
Next