M12-PCB-THR-2PC-5P-KCOD-F-STR- Back 1pc
Article No.: 21 03 309 2530
Image is for illustration purposes only. Please refer to product description.
M12-PCB-THR-2PC-5P-KCOD-F-STR- Back 1pc
Article No.: 21 03 309 2530
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Power |
Element | PCB adapter |
Specification | Straight |
incl. housing | |
for rear mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Coding | K-coding |
Locking type | Screw locking |
Previous
Next