M12 D-coded Cable Assembly 30m
Article No.: 21 33 232 3401 300
Image is for illustration purposes only. Please refer to product description.
M12 D-coded Cable Assembly 30m
Article No.: 21 33 232 3401 300
to see prices and availability.
Properties Overview
Product Details
Type of cable | Ha-Vis EtherRail 4xAWG22/7 bk CAT5 Show details |
---|---|
Connector 1 | M12 D 4pole male straight PP P&G Show details |
Connector 2 | M12 D 4pole male straight PP P&G Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 D-coding |
Male Straight | |
PushPull | |
Press&Go | |
Connector 2 | M12 D-coding |
Male Straight | |
PushPull | |
Press&Go | |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 30 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Shielding | Shielded |
Coding | D-coding |
Previous
Next