Hybridcbl. Dunker CSD_LAiO1 HD 1,5m
Article No.: 61 88 720 0051 0150
Image is for illustration purposes only. Please refer to product description.
Hybridcbl. Dunker CSD_LAiO1 HD 1,5m
Article No.: 61 88 720 0051 0150
to see prices and availability.
Properties Overview
Product Details
Element | Cable assemblies |
---|---|
Specification | Pre-assembled on both sides |
Connector 1 | M16 |
Female | |
12 + 3 poles | |
Connector 2 | wire end ferrules |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Features | Highly flexible |
Drag chain compatible |
Cable length | 1.5 m |
---|---|
Core structure | 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2 |
Field of application | for hybrid function |
Previous
Next