Han3A M Hybrid Cat.6 8+4p 8.0m

Article No.: 09 45 725 1540


Cable assemblies

Han3A M Hybrid Cat.6 8+4p 8.0m

Article No.: 09 45 725 1540

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 8 m

Product Details


Type of cable
Hybridcable Cat.6 4x2xAWG26/7,4x1,5
Show details
Connector 1
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
Show details
Connector 2
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
Show details
Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Hybrid
Metal
Connector 2 Han® 3 A Hybrid
Metal
Type of cable Copper cable (round)
Cable length 8 m
Number of cores 12
Core structure 4x 2 Twisted Pair
4x 6.0 mm²
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
Limiting temperature -10 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 1,449 g
Country of origin Romania
European customs tariff number 85444993
GTIN 5713140249981
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next