Han Yellock Module QL 10A, 1,5qmm
Article No.: 11 05 105 2634
Image is for illustration purposes only. Please refer to product description.
Han Yellock Module QL 10A, 1,5qmm
Article No.: 11 05 105 2634
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Yellock® |
Element | Module |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Male |
Number of contacts | 5 |
Details | Black slide |
Conductor cross-section | 0.25 ... 1.5 mm² |
---|---|
Rated current | ‌ 10 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 2 mΩ |
Stripping length | 10 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 12.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140109667 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next